IESNA:LM-63-2002
[TEST]P941460
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22920
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2090.8 2077.7 2050.3 2026.4 2020.5 2022.9 2030 2043.1 2055 2058.6
2059.8 2077.7 2114.6 2175.3 2276.6 2419.6 2593.5 2803.2 3071.2 3390.5
3752.7 4195.8 4733.1 5344.3 6001.9 6708.3 7386.2 7701.9 7239.6 5594.4
3043.8 858.9 263.3 156.1 89.3 36.9 0
2090.8 2083.6 2055 2031.2 2025.2 2026.4 2033.6 2046.7 2057.4 2061
2063.4 2082.4 2118.2 2182.5 2281.4 2425.5 2601.8 2812.7 3087.9 3407.2
3781.2 4237.5 4796.3 5394.3 6063.8 6788.1 7451.7 7737.6 7167 5469.3
2902.1 805.3 254.9 143 83.4 33.4 0
2090.8 2081.2 2053.8 2028.8 2018.1 2019.3 2022.9 2030 2034.8 2039.5
2046.7 2066.9 2105.1 2165.8 2265.9 2398.1 2567.3 2767.4 3026 3341.7
3736 4229.2 4808.2 5451.5 6118.6 6826.3 7494.6 7842.5 7419.5 5907.8
3507.2 1293.8 345.5 171.5 101.3 39.3 0
2090.8 2076.5 2050.3 2022.9 2008.6 2005 2007.4 2008.6 2008.6 2016.9
2028.8 2051.5 2089.6 2149.1 2234.9 2361.2 2529.2 2734.1 2992.6 3307.1
3733.6 4243.5 4893.9 5626.6 6377.1 7113.4 7800.8 8189.1 7974.7 6857.2
4708.1 2277.8 686.2 250.2 121.5 38.1 0
2090.8 2076.5 2051.5 2022.9 2005 2001.4 2003.8 2003.8 2003.8 2013.3
2034.8 2055 2087.2 2138.4 2215.9 2332.6 2501.8 2712.6 2972.3 3303.5
3740.7 4323.3 5075 5964.9 6879.9 7699.5 8360.7 8780 8830.1 8258.2
6585.6 3961.1 1682.1 428.9 144.1 33.4 0
2090.8 2072.9 2047.9 2019.3 2000.2 1996.7 2000.2 2005 2005 2014.5
2037.2 2053.8 2078.9 2133.7 2215.9 2332.6 2497 2712.6 2977.1 3326.2
3782.4 4409.1 5250.1 6275.9 7317.1 8221.3 8883.7 9376.9 9679.5 9486.5
8222.5 5773.1 2765.1 868.5 184.7 42.9 0
2090.8 2076.5 2050.3 2020.5 2001.4 1996.7 1999 2003.8 2003.8 2013.3
2034.8 2057.4 2089.6 2142 2223 2342.1 2508.9 2718.6 2980.7 3311.9
3749.1 4332.8 5088.1 5964.9 6870.3 7707.8 8398.8 8880.1 8944.4 8315.4
6736.9 4113.6 1616.6 417 120.3 32.2 0
2090.8 2078.9 2053.8 2024.1 2005 2000.2 2003.8 2007.4 2010.9 2020.5
2036 2061 2101.5 2162.2 2249.2 2369.5 2539.9 2747.2 3005.7 3329.7
3758.6 4299.5 4953.5 5667.1 6397.4 7134.8 7834.1 8226.1 7958 6910.8
4842.7 2327.8 694.5 260.9 123.9 38.1 0
2090.8 2082.4 2056.2 2027.6 2012.1 2009.8 2014.5 2024.1 2032.4 2040.7
2051.5 2072.9 2114.6 2180.1 2277.8 2412.4 2580.4 2784.1 3039.1 3347.6
3738.4 4223.2 4791.5 5412.2 6060.2 6760.7 7449.3 7796 7431.5 6180.6
3905.1 1534.4 439.6 209.7 112 45.3 0
2090.8 2084.8 2057.4 2028.8 2015.7 2014.5 2022.9 2039.5 2053.8 2062.2
2070.5 2092 2131.3 2198 2300.4 2444.6 2620.9 2834.1 3096.2 3413.1
3780.1 4236.3 4761.7 5351.4 5978 6672.6 7333.8 7593.5 7102.6 5513.4
3021.2 910.2 277.6 140.6 75.1 29.8 0
2090.8 2083.6 2057.4 2028.8 2015.7 2015.7 2024.1 2039.5 2055 2062.2
2069.3 2087.2 2127.7 2190.8 2292.1 2432.7 2607.8 2830.6 3093.9 3394.1
3755 4192.3 4715.2 5308.5 5906.6 6601.1 7276.6 7595.9 7181.3 5679
3217.8 1011.4 293.1 152.5 78.6 27.4 0
